Experience innovation – new item products for 2018/II
Productive and safe working! The latest New Products catalogue contains innovative additions to the item building kit systems that help you get where you want to be faster.
You can download the catalogue with all the new products as a PDF or read it direct in your browser as an e-paper. The item Online Shop is packed with information and technical details on all the new products and the 3500 other components in the item building kit systems.

Work Bench System
Perfect for mobile devices that keep important information close to hand, the new Tablet Holder 8 and Tablet Arm 8 are easily mounted onto work benches. Thanks to their built-in spring mechanism, they can hold devices ranging in size from 7 to 13 inches. The Holder can also be steplessly rotated 360°.
Also new is LED Illuminated Magnifier D160, which provides distortion-free magnification and bright illumination for fatigue-free working.
You can find all the new additions to the Work Bench System in the item Online Shop.

MB Building Kit System
Perfectly fixed – the new Clamp Levers Pi are an exceptionally user-friendly solution for fixing accessories in place then releasing them. The ergonomically shaped grips make it easier to operate Slide Guides and Angle Locking Brackets. When space is tight, the insert and grip can be disconnected at the touch of a button.
Also new is Adapter M45 for Control Circuit Device, 22mm, which makes it incredibly easy to install Emergency Stop Buttons and Selector Switches in the item Installation Column.
Technical details and complete CAD data for all products can be found in the item Online Shop.

Lean Production Building Kit System
Perfectly protected – the new Warning and Protective Profile D30 R28-90° features hollow elastic cavities and hatched black and yellow warning markings. The strikingly coloured impact cushioning is simply clipped into place to protect staff and material alike.
Also new is Fastener D30 T1, which incorporates integrated aluminium anti-torsion features.
Discover all the new products in the Lean Production Building Kit System in the item Online Shop.

Online tools
Perfectly engineered – the item Engineeringtool now also includes the components in the Lean Production Building Kit System. As a result, you can now also develop factory equipment based on Profile Tube System D30 on screen.
Also new: item MotionDesigner® now supports cantilever axes as an additional design option.